Brass Indirect Acting Solenoid Valve, G1

Articol: 8536401.9151.23050
  • Valve operates with differential pressure
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools (Click-on®)
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2
Function:NO
Voltage:230Vac 50Hz
Operating pressure:0.5 ... 35 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2
Function:NO
Voltage:230Vac 50Hz
Operating pressure:0.5 ... 35 bar
Operating temperature:-20 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 90 °C
Maximum operating pressure:35,0 bar
Valves - Maximum Fluid Temperature:90.0
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:10,5 m3/h
Process Industry/NAMUR Valves - Air Flow:4621.0
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9151
Range:85360