Brass Indirect Acting Solenoid Valve, 1/2" NPT

Articol: 8537203.4682.02400
  • Valve operates with differential pressure
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools (Click-on®)
Medium:Neutral gases and liquids
Port size:1/2" NPT
Operation:2/2
Function:NC
Voltage:24Vdc
Certification:ATEX

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:1/2" NPT
Operation:2/2
Function:NC
Voltage:24Vdc
Certification:ATEX
Process Industry/NAMUR Valves - ATEX Certification:II 2G Ex d mb IIC T4/T5 Gb II 2D Ex tb IIIC T130°C/T95°C Db
Operating pressure:0.5 ... 16 bar
Operating temperature:-20 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-10 ... 50 °C
Maximum operating pressure:16,0 bar
Valves - Maximum Fluid Temperature:50.0
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:4,4 m3/h
Process Industry/NAMUR Valves - Air Flow:1937.0
Material - Body:Brass
Material - Seat seal:FPM
Coil code:4682
Range:85370