Indirect Solenoid Actuated Piston Valve

Articol: 8537300.9186.23049
  • Valve operates with differential pressure
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools (Click-on®)
Medium:Neutral gases and liquids
Port size:3/4" NPT
Operation:2/2
Function:NC
Voltage:230Vac 40/60Hz
Operating pressure:0.5 ... 40 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:3/4" NPT
Operation:2/2
Function:NC
Voltage:230Vac 40/60Hz
Operating pressure:0.5 ... 40 bar
Operating temperature:-20 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:7,0 m3/h
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9186
Range:85370