Solenoid actuated with forced lift piston seat valves

Articol: 8570400.9401.02400
  • High flow rate
  • For robust industrial applications
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 25 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 25 bar
Operating temperature:-20 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-20 ... 90 °C
Maximum operating pressure:25,0 bar
Electrical connection:DIN EN 175301-803
Protection class:IP65
KV value:10,5 m3/h
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9401
Range:85700