Solenoid Actuated, Forced Lift Piston Valve

Articol: 8574723.8401.02400
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Medium:Aggressive gases and liquids
Port size:G2
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 25 bar

Technical Details

AttributeValue
Medium:Aggressive gases and liquids
Port size:G2
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 25 bar
Operating temperature:-20 ... 50 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:43,0 m3/h
Material - Body:Stainless steel
Material - Seat seal:NBR
Coil code:8401
Range:85740