Brass Direct Acting Solenoid Valve, G1

Articol: 8672401.8406.23049
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
Medium:Hot water and steam
Port size:G1
Operation:2/2
Function:NO
Voltage:230Vac 40/60Hz
Operating pressure:0 ... 16 bar

Technical Details

AttributeValue
Medium:Hot water and steam
Port size:G1
Operation:2/2
Function:NO
Voltage:230Vac 40/60Hz
Operating pressure:0 ... 16 bar
Operating temperature:0 ... 60 °C
fluid_temperature_temperature_celsius_min_to_max_range:0 ... 200 °C
Maximum operating pressure:16,0 bar
Valves - Maximum Fluid Temperature:200.0
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
KV value:10,0 m3/h
Process Industry/NAMUR Valves - Air Flow:4401.0
Material - Body:Brass
Material - Seat seal:PTFE
Coil code:8406
Range:86720