Direct solenoid actuated poppet valves

Articol: 9502310320623050
  • Working from 0 bar upwards
  • Short switching times
  • Suited for fine vacuum 1,33·10-3 mbar
  • Assembled oil and grease-free
  • For a.c. solenoid systems with integrated rectifier (40 to 60 Hz)
  • These solenoids are ATEX and FM, CSA, XP approved
Medium:Neutral gases and liquids
Port size:G1/4
Operation:2/2
Function:NO
Voltage:230Vac
Operating pressure:0 ... 10 bar

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/4
Operation:2/2
Function:NO
Voltage:230Vac
Operating pressure:0 ... 10 bar
fluid_temperature_temperature_celsius_min_to_max_range:-25 ... 80 °C
Electrical connection:DIN 43 650 Form A
Protection class:IP65
Mounting:Optional
Material - Body:Brass
Material - Seat seal:NBR
Coil code:3206
Range:95000

Accessories

Electrical plugs

Electrical plug with cable gland

Articol:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Tubing

Nylon tubing

Articol:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Articol:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m