Indirect solenoid actuated spool valve with NAMUR Interface

Articol: 9710000305102400
  • 3/2 or 5/2 way function via adapter plates
  • Exhaust air recirculation
  • Crossover-free switching, switch-over function guaranteed even with small cross section air supply
  • Rest position in the event of power failure (monostable design)
  • Manual override with detent
Medium:Filtered, lubricated or non-lubricated and dry compressed air
Port size:G1/8;G1/4
Operation:3/2;5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:2 ... 8 bar

Technical Details

AttributeValue
Medium:Filtered, lubricated or non-lubricated and dry compressed air
Port size:G1/8;G1/4
Operation:3/2;5/2
Actuation:Sol/Spring
Voltage:24Vdc
Operating pressure:2 ... 8 bar
Operating temperature:-25 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-15 ... 60 °C
Electrical connection:DIN EN 175301-803 Form B
Manual Override:Turn to lock
Protection class:IP65 with connector (excluded)
Mounting:Optional
Material - Body:Anodised aluminium
Material - Seals:NBR
Coil code:3051
Range:97100