Direct Acting Solenoid Valve

Articol: 9713032305002400
  • 3/2 or 5/2 way function via adapter plates
  • Exhaust air recirculation
  • Crossover-free switching, switch-over function guaranteed even with small cross section air supply
  • Rest position in the event of power failure (monostable design)
  • Manual override with detent
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Actuation:Sol/Air spring
Function:NC
Voltage:24Vdc

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:3/2
Actuation:Sol/Air spring
Function:NC
Voltage:24Vdc
Operating pressure:2 ... 8 bar
Operating temperature:-25 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-15 ... 60 °C
Electrical connection:DIN 43 650 Form B
Protection class:IP65
Mounting:Optional
Material - Body:Anodised aluminium
Coil code:3050
Range:97100