Direct Acting Solenoid Valve

Articol: 9731000303602400
  • For single and double operated actuators
  • Crossover-free switching, switch-over function guaranteed even with small cross section air supply
  • 3/2 or 5/2 way function in one valve
  • Manual override with detent
  • Compact design
  • The solenoid valves are applicable in the protection class EEx m and EEx ia, for zones 1, 2 (gases) ATEX cat.II 2 G, EEx nA, for zones 2 (gases), 22 (dust) ATEX cat.II 3 GD
Medium:Compressed Air
Port size:G1/4
Operation:3/2;5/2
Actuation:Sol/Sol
Voltage:24Vdc
Operating pressure:2 ... 8 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:3/2;5/2
Actuation:Sol/Sol
Voltage:24Vdc
Operating pressure:2 ... 8 bar
Operating temperature:-15 ... 50 °C
fluid_temperature_temperature_celsius_min_to_max_range:-15 ... 50 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:IP65
Mounting:Optional
Material - Seals:NBR
Material - Seat seal:NBR
Coil code:3036
Range:97300

Accessories

Accessories

Yoke

Articol:0540593000000000

Electrical plugs

Electrical plug with cable gland

Articol:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Silencers

IMI Herion Silencer

Articol:0014600000000000
Thread:G1/4