Proportional pressure control valve

Articol: AC138X
  • Advanced electronic control
  • Fail freeze operation (output pressure retained on power failure)
  • Minimum vibration effects
  • IP65 environment protection
Medium:Compressed Air
Port size:1/4" NPT
Operating pressure:0.2 ... 1 bar
Operating temperature:-20 ... 70 °C
Electrical connection:DIN 43 650 Form A
Protection class:IP65

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" NPT
Operating pressure:0.2 ... 1 bar
Operating temperature:-20 ... 70 °C
Electrical connection:DIN 43 650 Form A
Protection class:IP65
Output pressure:0.2 ... 1 bar
Control signal:4..20 mA
Material - Body:Zinc
Range:422 Fail Freeze