B05 Series stainless steel filter/regulator, 1/4 PTF, 0.3-8.5 bar, manual drain, 5µm filter element, without gauge

Articol: B05-233-M1LA
  • Metallic parts meet NACE recommendations
  • Miniature high corrosion resistant design
  • Adjusting knob has snap-action lock
  • Particularly suitable for marine, petro-chemical, food processing, medical, dental and similar applications
  • Panel mounting facility
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter element:5,00 µm
Drain type:Manual

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter element:5,00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 8.6 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/8" NPTF
Material - Adjusting knob:Acetal resin
Material - Body:Stainless steel
Material - Bonnet:Acetal resin
Material - Bowl:Stainless steel
Material - Elastomers:Fluorocarbon
Material - Filter element:Sintered polypropylene
Range:B05
Series:Stainless Steel

Accessories

Accessories

Stainless Steel Centre Back Gauge

Articol:18-013-844
Nominal diameter:40 mm
scale_psi_pressure_psi_min_to_max_range:0 ... 140 psi

Service Kits

Gauges

Stainless Steel Centre Back Gauge

Articol:18-013-844
Nominal diameter:40 mm
scale_psi_pressure_psi_min_to_max_range:0 ... 140 psi