B07 Series filter/regulator, 1/8 PTF, 0.3-7 bar, manual drain, 5µm filter element, without gauge

Articol: B07-103-M1KA
  • Filter-regulators for all general purpose pneumatic applications
  • High performance design provides high flow with minimum pressure drop
  • Non-rising adjusting knob has snap-action lock
  • Transparent bowl for 360° visibility
Medium:Compressed Air
Port size:1/8" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-30 ... 125 °C
Filter element:5,00 µm
Drain type:Manual

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/8" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-30 ... 125 °C
Filter element:5,00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 7 bar
Relieving/non-relieving:Non-relieving
Gauge:With
Gauge port:1/8" PTF
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Acetal
Material - Bowl:Plastic
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Range:B07