B52G Series stainless steel filter/regulator, 3/8 NPT, 0.5-10 bar, manual drain, 40µm filter element, without gauge

Articol: B52G-3AD-DG3-RMN
  • Designed for use in corrosive environments
  • Metallic parts meet NA CE Standard MR-01-75. National Association of Corrosion Engineers (NACE) MR-01- 75 defines requirements for sulphide stress cracking resistant materials used in well-head and other corrosive environments.
  • Meets certain requirements of Military Specifications. Meets certain requirements of MIL-S-901C (Navy) 15 Jan 1963: Military Specifications Shock Test H.I. (High Impact)
Medium:Compressed Air
Port size:3/8" NPT
Maximum inlet pressure:31,0 bar
Operating temperature:-40 ... 80 °C
Filter element:40,00 µm
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" NPT
Maximum inlet pressure:31,0 bar
Operating temperature:-40 ... 80 °C
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.5 ... 10 bar
Gauge port:1/4" PTF
Standard:NACE MR-0175, 2002 revision
Material - Adjusting knob:Stainless steel
Material - Body:Stainless steel
Material - Bonnet:Stainless steel
Material - Bowl:Stainless steel
Material - Elastomers:Synthetic rubber
Material - Filter element:Sintered polypropylene
Range:B52G
Series:Stainless Steel