Olympian Plus filter/regulator, 1 PTF, 0.4-8 bar, manual drain, 40µm filter element, without gauge

Articol: B68G-8AK-MM3-RLN
  • High efficiency water removal
  • Good regulation characteristics
  • Non-rising adjusting knob has snap-action lock
Medium:Compressed Air
Port size:1" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Manual

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.4 ... 8 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:1/8" PTF
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered plastic
Range:B68G
Series:Olympian Plus

Accessories

Service Kits

Service kit B68G

Articol:B68G-KITM40R
Drain type:Manual
Filter element:40,00 µm

Mountings

Wall Bracket

Articol:18-001-979
Port size:G3/4;G1

Yoke assemblies

Articol:Y68A-8AN-N2N
Port size:1" PTF