Excelon filter/regulator, G1/4, 0.3-2 bar, automatic drain, 40µm filter element, without gauge

Articol: B72G-2GK-AW3-RCN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper evident accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 2 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bowl:Polycarbonate with metal bowl guard
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Range:B72G
Series:Excelon

Accessories

accessories_similar

Excelon Plus Filter/Regulator, G1/4", 40 µm, 0.3-4 bar, automatic drain

Articol:B82G-2GK-AP3-RFG
Port size:G1/4
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate

Excelon Plus Filter/Regulator, G1/4", 40 µm, 0.3-4 bar, automatic drain

Articol:B82G-2GK-AP3-RFN
Port size:G1/4
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate