Excelon filter/regulator, 1/2 PTF, 0.3-10 bar, automatic drain, 5µm filter element, with gauge

Articol: B74G-4AK-AD1-RMG
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 80 °C
Filter element:5,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/2" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 80 °C
Filter element:5,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:With
Gauge port:1/4" PTF
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Range:B74G
Series:Excelon