Excelon filter/regulator, G3/4, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Articol: B74G-6GK-AP3-RMN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Bowl capacity:0,20 l
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Polycarbonate with metal bowl guard
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Range:B74G
Series:Excelon

Accessories

accessories_similar

Excelon Plus Filter/Regulator, G3/4", 40 µm, 0.3-10 bar, automatic drain

Articol:B84G-6GK-AP3-RMG
Port size:G3/4
Drain type:Auto drain
Filter element:40,00 µm

Excelon Plus Filter/Regulator, G3/4", 40 µm, 0.3-10 bar, automatic drain

Articol:B84G-6GK-AP3-RMN
Port size:G3/4
Drain type:Auto drain
Filter element:40,00 µm

Service Kits

Service kit B74G

Articol:B74G-KITA40R
Drain type:Auto drain

Silencers