Excelon filter/regulator, G3/4, 0.3-10 bar, manual drain, 40µm filter element, without gauge

Articol: B74G-6GT-QD3-RMN
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Push to lock adjusting knob with tamper resistant accessory
  • This product has been superseded, see below
Medium:Compressed Air
Port size:3/8" NPT
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Outlet pressure adjustment:0.3 ... 10 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" NPT
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Filter element:40,00 µm
Outlet pressure adjustment:0.3 ... 10 bar
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Sintered polypropylene
Range:B74G
Series:Excelon

Accessories