Excelon Plus Filter/Regulator, 3/8" NPT, 40 µm, 0.7-17 bar, manual drain

Articol: B84G-3AT-QP3-RSN
  • Reduced weight and size
  • Double safety lock on bowl
  • Flush mounted integrated gauge
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:10,0 bar
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.7 ... 17 bar

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:10,0 bar
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.7 ... 17 bar
Relieving/non-relieving:Relieving
Gauge:Without
Material - Bowl:Guarded Polycarbonate
Range:B84G
Series:Excelon Plus