Plastic Blow Gun

Articol: BG5000
  • BG4000: Cushioned corporate vinyl thumb grip
  • One piece design in moulded high impact plastic
  • Exhausts air when nozzle is blocked
  • Complies with O.S.H.A.
Medium:Compressed Air
Port size:G1/4
Operating pressure:0 ... 10 bar
Maximum operating pressure:10,0 bar
Products - REACH:Available
Products - RoHS Compliant:Available on request

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operating pressure:0 ... 10 bar
Maximum operating pressure:10,0 bar
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:21060801
Products - HS Code (Customs):84671900
Products - HTS Code (Harmonised Tariff Schedule):8467190010
Classification - UNSPSC code:27131502
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:146.0
Products - Product - Length:195.0
Products - Product - Width:25.0
Products - Product - Weight:0.4
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Range:BG Series