Olympian Plus combination unit (FRL), G1/2, manual drain, 40µm filter element, without shut-off valve

Articol: BL64-425
  • Complete air processing units pre-assembled, ready to install
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Micro fog
Gauge:With
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Synthetic rubber
Material - Filter element:Sintered polypropylene
Range:BL64
Series:Olympian Plus

Accessories

Accessories

Filter Element

Articol:4338-02
Filter element:40,00 µm

Tamper Resistant Cover

Articol:4355-50
Part number:R64;B64;R68;B68;R74;B74;V74

Service Kits

Service kit B64G

Articol:B64G-KITM40R
Drain type:Manual
Filter element:40,00 µm