Olympian Plus combination unit (FRL), G1, manual drain, 40µm filter element, without shut-off valve

Articol: BL68-825
  • Complete air processing units pre-assembled, ready to install
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 80 °C
Filter element:40,00 µm
Drain type:Manual
Outlet pressure adjustment:0.4 ... 8 bar
Fog type:Micro fog
Gauge:With
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Synthetic rubber
Material - Filter element:Sintered polypropylene
Range:BL68
Series:Olympian Plus

Accessories

Accessories

Tamper Resistant Cover

Articol:4355-50
Part number:R64;B64;R68;B68;R74;B74;V74

Filter Element

Articol:5576-99
Filter element:40,00 µm

Service Kits

Service kit B68G

Articol:B68G-KITM40R
Drain type:Manual
Filter element:40,00 µm