Excelon combination unit (FRL), G1/2, automatic drain, 40µm filter element, without shut-off valve

Articol: BL74-457G
  • High efficiency water and particle removal
  • Quick release bayonet bowls
  • Push to lock adjusting knob with tamper resistant option
  • All round (360°) visibility of lubricator sight feed dome for ease of drip rate setting
  • Micro-fog lubricator for most general purpose pneumatic applications
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Filter element:40,00 µm
Drain type:Auto drain
Outlet pressure adjustment:0.3 ... 10 bar
Fog type:Micro fog
Gauge:Without
Gauge port:Rc1/8
Pressure Range:0.3 ... 10 bar
Material - Adjusting knob:Acetal resin
Material - Body:Aluminium
Material - Bonnet:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Neoprene
Material - Filter element:Sintered polypropylene
Range:BL74
Series:Excelon

Accessories

Accessories

Silencers