Stem Elbow

Articol: C00431200
  • Norgren Pneufit® C fittings are ready to use, offering fast assembly with no need for tools and providing optimum flow
  • Releasable stainless-steel grab-ring to grip nylon or polyurethane tube (85 or 95 durometer)
  • Nickel plated brass components provide corrosion and contamination resistance and an extended life
  • Immediate quality sealing using silicone free U-packing
Medium:Compressed Air
Shape:Elbow
O/D Tube:12 mm
O/D Stem:12.0
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 60 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Shape:Elbow
O/D Tube:12 mm
O/D Stem:12.0
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 60 °C
Material - Body:Plastic PBT
Material - Seals:NBR (silicone free)
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51070201
Products - HS Code (Customs):39174000
Products - HTS Code (Harmonised Tariff Schedule):3917400019
Classification - UNSPSC code:40183100
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:22.0
Products - Product - Length:53.0
Products - Product - Width:40.0
Products - Product - Weight:0.03
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Series:Pneufit C

Accessories

Tubing

Nylon tubing

Articol:PA2-0012025C
Standard:DIN 74324
O/D Tube:12 mm
Length:25 m

Nylon tubing

Articol:PA2-0012100
Standard:DIN 74324
O/D Tube:12 mm
Length:100 m