F18 Series general purpose filter, G1-1/2, automatic drain, 25µm filter element

Articol: F18-B00-A2DG
  • Direct ported filter with high water removal efficiency
  • High flow with minimal pressure drop
  • Highly visible prismatic liquid level indicator lens
  • Two gauge ports on top of the body for installation of pressure gauges
  • Can be dissasembled without removal from the airline
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17,0 bar
Operating pressure:0 ... 17 bar
Operating temperature:-20 ... 80 °C
Filter element:25,00 µm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1-1/2
Maximum inlet pressure:17,0 bar
Operating pressure:0 ... 17 bar
Operating temperature:-20 ... 80 °C
Filter element:25,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Neoprene
Material - Filter element:Sintered bronze
Range:F18

Accessories

Accessories

Filter Element

Articol:5882-97
Filter element:5,00 µm

Service Kits