Olympian Plus high flow oil removal filter, G3/4, automatic drain, 0,01µm filter element

Articol: F64H-6GD-AD0
  • High efficiency coalescing filters
  • Coalescing element removes sub-micron particles and converts oil and water mist to liquid form to drain away
  • Service indicator standard
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Zinc alloy
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Composite
Range:F64H
Series:Olympian Plus

Accessories

Accessories

Olympian Plus 64 3/2 G1/2 Shut-off Valve

Articol:T64T-6GB-P1N
Port size:G3/4

Service Kits

Service kit F64C

Articol:F64C-KITA0C
Drain type:Auto drain

Silencers