Olympian Plus high flow oil removal filter, 3/4 PTF, automatic drain, 0,01µm filter element

Articol: F68H-6AD-AU0
  • High efficiency coalescing filters
  • Coalescing element removes sub-micron particles and converts oil and water mist to liquid form to drain away
  • Service indicator standard
Medium:Compressed Air
Port size:3/4" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/4" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Synthetic fibre & polyurethane foam
Range:F68H
Series:Olympian Plus

Accessories

Service Kits

Service kit F68H

Articol:F68H-KITA0C
Drain type:Auto drain

Mountings

Wall Bracket

Articol:18-001-979
Port size:G3/4;G1

null

Articol:5524-53
Port size:3/4" PTF

Yoke assemblies

Articol:Y68A-6AN-N2N
Port size:3/4" PTF