Olympian Plus high flow oil removal filter, without yoke, automatic drain, 0,01µm filter element

Articol: F68H-NND-AU0
  • High efficiency coalescing filters
  • Coalescing element removes sub-micron particles and converts oil and water mist to liquid form to drain away
  • Service indicator standard
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber
Material - Filter element:Synthetic fibre & polyurethane foam
Products - ATEX:Yes
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050303
Products - HS Code (Customs):84213925
Products - HTS Code (Harmonised Tariff Schedule):8421399040
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:108.0
Products - Product - Length:291.0
Products - Product - Width:124.0
Products - Product - Weight:1.78
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Czech Republic
Range:F68H
Series:Olympian Plus

Accessories

Accessories

Service Kits

Service kit F68H

Articol:F68H-KITA0C
Drain type:Auto drain

Mountings

Wall Bracket

Articol:18-001-979
Port size:G3/4;G1

Silencers