Olympian Plus high flow oil removal filter, without yoke, automatic drain, 0,01µm filter element

Articol: F68H-NNN-AU0
  • High efficiency coalescing filters
  • Coalescing element removes sub-micron particles and converts oil and water mist to liquid form to drain away
  • Service indicator standard
  • High efficiency coalescing filters
  • Coalescing element removes sub-micron particles and converts oil and water mist to liquid form to drain away
  • Service indicator standard
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:17,0 bar
Operating temperature:-20 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Synthetic rubber
Material - Filter element:Synthetic fibre & polyurethane foam
Range:F68H
Series:Olympian Plus