Excelon oil removal filter, G1/4, automatic drain, 0.01µm filter element

Articol: F72C-2GD-AL0
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency oil and particle removal
  • Quick release bayonet bowl
  • Service indicator standard
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:8,0 bar
Operating temperature:-34 ... 50 °C
Filter Type:Coalescing
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:8,0 bar
Operating temperature:-34 ... 50 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Zinc
Material - Bowl:Polycarbonate
Material - Elastomers:Nitrile rubber
Material - Filter element:Synthetic fibre & polyurethane foam
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050303
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:49.0
Products - Product - Length:194.0
Products - Product - Width:51.0
Products - Product - Weight:0.4
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:F72C
Series:Excelon

Accessories

accessories_similar

Excelon Plus Coalescing Filter, G1/4", automatic drain

Articol:F82C-2GD-AP0
Port size:G1/4
Drain type:Auto drain
Material - Bowl:Guarded Polycarbonate