Excelon general purpose filter, G3/8, manual drain, 5µm filter element

Articol: F72G-3GD-QD1
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter element:5,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Manual
Material - Body:Zinc
Material - Bowl:Zinc
Material - Elastomers:Nitrile rubber;Neoprene
Material - Filter element:Sintered polypropylene
Range:F72G
Series:Excelon

Accessories

accessories_similar

Excelon Plus General Purpose Filter, G3/8", 5 µm filter, manual drain

Articol:F82G-3GN-QD1
Port size:G3/8
Drain type:Manual
Filter element:5,00 µm