Excelon oil removal filter, 1/4 PTF, automatic drain, 0.01µm filter element

Articol: F73C-2AN-AD0
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency oil and particle removal
  • Quick release bayonet bowl
  • Service indicator standard
  • This product has been superseded, see below
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 65 °C
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber;Neoprene
Material - Filter element:Synthetic fibre & polyurethane foam
Range:F73C
Series:Excelon

Accessories

accessories_similar

Excelon Plus Coalescing Filter, 1/4" NPT, automatic drain

Articol:F82C-2AD-AD0
Port size:1/4" PTF
Drain type:Auto drain
Material - Bowl:Aluminium