Excelon oil removal filter, 3/8 PTF, automatic drain, 0.01µm filter element

Articol: F73C-3AD-AD0
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • High efficiency oil and particle removal
  • Quick release bayonet bowl
  • Service indicator standard
  • This product has been superseded, see below
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter element:0,01 µm
Filter Type:Coalescing

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter element:0,01 µm
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber;Neoprene
Material - Filter element:Synthetic fibre & polyurethane foam
Range:F73C
Series:Excelon

Accessories

accessories_similar

Excelon Plus oil removal filter, 3/8 PTF, automatic drain, 0,01µm filter element

Articol:F84C-3AD-AD0
Port size:3/8" PTF
Drain type:Auto drain
Filter element:0,01 µm