Excelon general purpose filter, G3/8, automatic drain, 40µm filter element

Articol: F73G-3GD-AD3
  • Excelon design allows in-line installation or modular installation with other Excelon products
  • Quick release bayonet bowl
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 80 °C
Filter element:40,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Nitrile rubber;Neoprene
Material - Filter element:Sintered polypropylene
Range:F73G
Series:Excelon

Accessories

accessories_similar

Excelon Plus general purpose filter, G3/8, automatic drain, 40µm filter element

Articol:F84G-3GN-AD3
Port size:G3/8
Drain type:Auto drain
Filter element:40,00 µm