Excelon oil vapour removal filter, G3/4, closed bowl, 0.003 mg/m³ oil content

Articol: F74V-6GN-EMA
  • Excelon design allows in-line or modular installation with other Excelon products
  • Adsorbing type activated carbon element removes oil vapours and most hydrocarbon odours
  • Quick release bayonet bowl
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter Type:Vapour Removal
Drain type:Closed bowl

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:17,0 bar
Operating temperature:-34 ... 65 °C
Filter Type:Vapour Removal
Drain type:Closed bowl
Material - Body:Aluminium
Material - Bowl:Aluminium
Material - Elastomers:Neoprene
Material - Filter element:Activated carbon and polycarbonate
Range:F74V
Series:Excelon

Accessories