Excelon Plus oil removal filter, G1/2, automatic drain, 0,01µm filter element

Articol: F84C-4GD-AP0
  • Reduced weight and size
  • Double safety lock on bowl
  • New filter maintenance system
  • A flexible modular system
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Filter element:0,01 µm
Filter Type:Coalescing
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Maximum inlet pressure:10,0 bar
Filter element:0,01 µm
Filter Type:Coalescing
Drain type:Auto drain
Material - Body:Aluminium
Material - Bowl:Guarded Polycarbonate
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050303
Products - HS Code (Customs):84149000
Products - HTS Code (Harmonised Tariff Schedule):8414909090
Classification - UNSPSC code:40161505
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:70.0
Products - Product - Length:233.0
Products - Product - Width:73.0
Products - Product - Weight:0.38
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico;UK
Range:F84C
Series:Excelon Plus