Excelon Plus general purpose filter, G3/4, automatic drain, 5µm filter element

Articol: F84G-6GN-AD1
  • Reduced weight and size
  • Double safety lock on bowl
  • New filter maintenance system
  • A flexible modular system
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:20,0 bar
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Auto drain

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:20,0 bar
Filter element:5,00 µm
Filter Type:General Purpose
Drain type:Auto drain
Relieving/non-relieving:Relieving
Material - Body:Aluminium
Material - Bowl:Aluminium
Range:F84G
Series:Excelon Plus