ISOLine™ tie-rod double acting stainless steel cylinder, 80mm diameter, 100mm stroke

Articol: KA/802080/M/100
  • High corrosion and acid resistance
  • Conforms to ISO 6431, VDMA 24562 and NFE 49-003-1
  • Ideal for applications in the food industry
Medium:Compressed Air
Port size:G3/8
Operating pressure:1 ... 16 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:80 mm
Piston rod diameter:25 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operating pressure:1 ... 16 bar
Operating temperature:-10 ... 80 °C
Cylinder diameter:80 mm
Piston rod diameter:25 mm
Stroke length:100 mm
Standard:ISO 15552
Range:KA/802000
Series:ISOLine

Accessories

Fittings

Pneufit Push-In Fittings

Articol:102251038
Thread:G3/8
O/D Tube:10 mm
Shape:Straight

Pneufit Push-In Fittings

Articol:102471038
Thread:G3/8
O/D Tube:10 mm
Shape:Elbow

Pneufit Push-In Fittings

Articol:10K511038
Thread:G3/8
O/D Tube:10 mm
Shape:Banjo

Service Kits

Service kits for KQA/8000

Articol:KQA/8080/00
Cylinder diameter:80 mm

Switches

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc