ISO roundline double acting stainless steel cylinder, 20mm diameter, 250mm stroke

Articol: KM/8020/M/225
  • High corrosion and acid resistance
  • Magnetic piston as standard
  • Conforms to ISO 6432
  • Suitable for applications in the food industry
  • Buffer or adjustable cushioning
  • Nose mounting nut and piston rod locknut as standard
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Maximum operating pressure:10,0 bar

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/8
Operation:Double acting
Operating pressure:1 ... 10 bar
Operating temperature:-10 ... 80 °C
Maximum operating pressure:10,0 bar
Cylinder diameter:20 mm
Piston rod diameter:8 mm
Stroke length:250 mm
Standard:ISO 6432
Theoretical force:188 N
Material - Buffer:Polyurethane
Material - Piston:POM
Material - Piston rod:X10 Cr Ni S 18 9 (1.4305: AISI 303)
Material - Seals:Nitrile rubber;Polyurethane
Range:KM/8000/M