L07 Series micro fog lubricator, G1/4, closed bowl

Articol: L07-200-MPQG
  • Micro-fog lubricators provide a fine mist for most general purpose pneumatic applications
  • Transparent bowl for 360° visibility
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Fog type:Micro fog
Bowl capacity:0,03 l

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 50 °C
Fog type:Micro fog
Bowl capacity:0,03 l
Start point:0,24 dm3/s
Material - Body:Zinc
Material - Bowl:Polycarbonate
Material - Elastomers:Neoprene
Products - REACH:Available
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51050501
Products - HS Code (Customs):84811005
Products - HTS Code (Harmonised Tariff Schedule):8481100040
Classification - UNSPSC code:27131604
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:37.0
Products - Product - Length:120.0
Products - Product - Width:41.0
Products - Product - Weight:0.13
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Mexico
Range:L07

Accessories