Olympian Plus oil fog lubricator, without yoke, manual drain

Articol: L68C-NNP-MVN
  • Micro-fog plug-in lubricators for best lubrication in general purpose pneumatic applications
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 80 °C
Drain type:Manual
Fog type:Oil fog

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:Without Yoke
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 80 °C
Drain type:Manual
Fog type:Oil fog
Material - Body:Aluminium
Material - Bowl:Steel
Material - Elastomers:Nitrile rubber
Range:L68C
Series:Olympian Plus