Olympian Plus micro fog lubricator, G3/4, manual drain

Articol: L68M-6GP-MVN
  • Micro-fog plug-in lubricators for best lubrication in general purpose pneumatic applications
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 80 °C
Drain type:Manual
Fog type:Micro fog

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/4
Maximum inlet pressure:10,0 bar
Operating temperature:-20 ... 80 °C
Drain type:Manual
Fog type:Micro fog
Material - Body:Aluminium
Material - Bowl:Steel
Material - Elastomers:Nitrile rubber
Range:L68M
Series:Olympian Plus

Accessories

Service Kits

Mountings

Wall Bracket

Articol:18-001-979
Port size:G3/4;G1

Yoke assemblies

Articol:Y68A-6GN-N1N
Port size:G3/4

Yoke assemblies

Articol:Y68A-6GN-N2N
Port size:G3/4