Excelon micro fog lubricator, G1/4, manual drain

Articol: L72M-2GP-QLN
  • Excelon design allows in-line or modular installation
  • Flow sensor provides a nearly constant oil/air ratio over a wide range of flows
  • All round (360°) visibility of sight-feed dome for ease of drip rate setting
  • Micro-fog lubricators for best lubrication in general purpose pneumatic applications
  • This product has been superseded, see below
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Maximum operating pressure:10,0 bar
Drain type:Manual

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Maximum inlet pressure:10,0 bar
Operating temperature:-34 ... 50 °C
Maximum operating pressure:10,0 bar
Drain type:Manual
Fog type:Micro fog
Bowl capacity:0,05 l
Start point:0,94 dm3/s
Material - Body:Zinc
Material - Bowl:Polycarbonate
Material - Elastomers:Nitrile rubber;Neoprene;Geolast®
Range:L72M
Series:Excelon

Accessories

accessories_similar

Excelon Plus Micro Fog Lubricator, G1/4"

Articol:L82M-2GP-EPN
Port size:G1/4
Drain type:None
Material - Bowl:Polycarbonate