Excelon Plus Oil Fog Lubricator, 3/8" NPT

Articol: L82C-3AP-EPN
  • Reduced weight and size
  • Double safety lock on bowl
  • A flexible modular system
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-10 ... 60 °C
Drain type:None
Fog type:Oil fog

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:3/8" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-10 ... 60 °C
Drain type:None
Fog type:Oil fog
Gauge:Without
Start point:0,50 dm3/s
Material - Bowl:Polycarbonate
Range:L82C
Series:Excelon Plus