Excelon Plus Micro Fog Lubricator, 1/4" NPT

Articol: L82M-2AP-EPN
  • Reduced weight and size
  • Double safety lock on bowl
  • A flexible modular system
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-10 ... 60 °C
Drain type:None
Fog type:Micro fog

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:1/4" PTF
Maximum inlet pressure:10,0 bar
Operating temperature:-10 ... 60 °C
Drain type:None
Fog type:Micro fog
Gauge:Without
Start point:1,20 dm3/s
Material - Bowl:Polycarbonate
Range:L82M
Series:Excelon Plus