Straight (female thread), M5 Thread 5/32&quot

Articol: M02260405
  • Pneufit M fittings are ready to use, offering fast assembly with no need for tools and providing optimum flow
  • Pneufit M is an ultra compact alternative when space is at a premium
  • Releasable stainless-steel grab ring to grip nylon or polyurethane tube (85 or 95 durometer)
  • Nickel plated brass components provide corrosion and contamination resistance and an extended life
  • Pre-applied thread sealant on all taper threads provides optimum rapid sealing
  • Internal and external hexagons on straight fititngs
  • Immediate quality sealing using silicone free U-packing
  • Mounting holes on all union fittings
Medium:Compressed Air
Thread:M5
Shape:Straight
O/D Tube:4 mm
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 60 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Thread:M5
Shape:Straight
O/D Tube:4 mm
Operating pressure:-0.9 ... 10 bar
Operating temperature:0 ... 60 °C
Material - Body:Plastic PBT
Material - Seals:NBR (silicone free)
Series:Pneufit M

Accessories

Tubing

Nylon tubing

Articol:PA2-0004025C
O/D Tube:4 mm
Length:25 m
Colour:Natural

Nylon tubing

Articol:PA2-0004100
O/D Tube:4 mm
Length:100 m
Colour:Natural