Lintra Plus rodless cylinder, external guide, 50mm diameter, 800mm stroke

Articol: M/146150/M/800
  • New lightweight design extrusion with universal mounting grooves
  • Proven and patented sealing system
  • Dust protection as standard
  • Interchangeability with series M/46000
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:1 ... 8 bar
Operating temperature:-30 ... 80 °C
Cylinder diameter:50 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G3/8
Operation:Double acting
Operating pressure:1 ... 8 bar
Operating temperature:-30 ... 80 °C
Cylinder diameter:50 mm
Stroke length:800 mm
Guiding System:External
Material - Nuts & screws:A2E
Material - Piston head seals:Polyurethane
Material - Seals:Nitrile rubber
Material - Shim ring:Stainless steel (A2)
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51010390
Products - HS Code (Customs):84123100
Products - HTS Code (Harmonised Tariff Schedule):8412310000
Classification - UNSPSC code:31251504
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:92.0
Products - Product - Length:1160.0
Products - Product - Width:116.5
Products - Product - Weight:9.46
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:M/146100
Series:Lintra

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02250838
Thread:G3/8
O/D Tube:8 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02470838
Thread:G3/8
O/D Tube:8 mm
Shape:Elbow

Banjo Flow Control (out) - parallel

Articol:C0K510838
Thread:G3/8
O/D Tube:8 mm
Shape:Banjo

Switches

M/50 magnetically operated reed switch, 5 m cable

Articol:M/50/LSU/5V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Tubing

Nylon tubing

Articol:PA2-0008025C
Standard:DIN 74324
O/D Tube:8 mm
Length:25 m

Nylon tubing

Articol:PA2-0008100
Standard:DIN 74324
O/D Tube:8 mm
Length:100 m

Valves

Inline Valves - Solenoid

Articol:V62C511A-A313J
Operation:5/2
Actuation:Sol/Sol
Port size:G3/8

Inline Valves - Solenoid

Articol:V62C517A-A313J
Operation:5/2
Actuation:Sol/Spring
Port size:G3/8