Fixed range positioner, double acting cylinder, 4'' diameter, 200mm stroke

Articol: M/1540/200
  • Robust and reliable for long, maintenance free life
  • High positioning speeds
  • Vibration resistant
  • Square, clean line design makes them suitable for hygiene controlled environments
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Stroke length:200 mm

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operation:Double acting
Operating pressure:2 ... 10 bar
Operating temperature:-20 ... 80 °C
Stroke length:200 mm
Cylinder diameter:4"
Range:M/1540
Series:Martonair

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02251028
Thread:G1/4
O/D Tube:10 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02471028
Thread:G1/4
O/D Tube:10 mm
Shape:Elbow