Impact double acting cylinder, 6'' diameter

Articol: M/3060
  • High energy output
  • Ideally suited to a wide range of marking, piercing and light presswork applications
  • Rugged, corrosion-resistant construction
Medium:Compressed Air
Port size:G1/2
Operation:Double acting
Operating pressure:2.7 ... 10 bar
Operating temperature:-20 ... 80 °C
Piston rod diameter:45 mm

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/2
Operation:Double acting
Operating pressure:2.7 ... 10 bar
Operating temperature:-20 ... 80 °C
Piston rod diameter:45 mm
Cylinder diameter:6"
Material - Piston:Steel
Material - Seals:Nitrile rubber
Range:M/3000
Series:Martonair

Accessories

Fittings

Straight adaptor - male/parallel

Articol:C02251248
Thread:G1/2
O/D Tube:12 mm
Shape:Straight

90° Swivel Elbow Adaptor

Articol:C02471248
Thread:G1/2
O/D Tube:12 mm
Shape:Elbow

Service Kits

Service kits for M/3000

Articol:QM/3060/00
Cylinder diameter:6"